2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Bildbeschreibung mit KI erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegenoder
Unterstützte Dateiformate: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BUMAX 7089A413588

Tabelle aufklappen
DE
1/5
Artikelnummer
PARTNUMBER
Beschreibung
DES
Detaillierungsgrad
LOD
Durchmesser
D [mm]
Durchmesser
D1 [mm]
Nenndicke
T [mm]
für Schraube und Mutter mit M-Gewinde
WMT
für Schraube und Mutter mit Zollgewinde
WIT
Gewicht pro 100 Einheiten
W [kg]
Standard
STANDARD
Web Link
INFOWWW
PDF Web Link
INFOWWWPDF
HV
Stahlsorte
SG
Disclaimer
DIS
1
2
3
4
5
6
7
8
9
10
11
12
13
7089A406488
ISO7089 A4 6,4 BUMAX 88 HV200
high
6.4
12
1.6
6
0.10
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A406788
ISO7089 A4 6,7 BUMAX 88 HV200
high
6.7
14
1.5
1/4
0.13
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A410088
ISO7089 A4 10 BUMAX 88 HV200
high
10.0
18
2.0
3/8
0.26
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A410588
ISO7089 A4 10.5 BUMAX 88 HV200
high
10.5
20
2.0
10
0.36
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A413088
ISO7089 A4 13 BUMAX 88 HV200
high
13.0
24
2.5
12
0.63
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A413588
ISO7089 A4 13,5 BUMAX 88 HV200
high
13.5
24
2.0
1/2
0.47
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A415088
ISO7089 A4 15 BUMAX 88 HV200
high
15.0
28
2.5
14
0.86
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A417088
ISO7089 A4 17 BUMAX 88 HV200
high
17.0
30
3.0
16
5/8
1.10
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A419088
ISO7089 A4 19 BUMAX 88 HV200
high
19.0
34
3.0
18
1.50
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A421088
ISO7089 A4 21 BUMAX 88 HV200
high
21.0
37
3.0
20
1.50
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A423088
ISO7089 A4 23 BUMAX 88 HV200
high
23.0
39
5.0
22
7/8
1.80
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A425088
ISO7089 A4 25 BUMAX 88 HV200
high
25.0
44
4.0
24
3.2
3.20
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
7089A426088
ISO7089 A4 26 BUMAX 88 HV200
high
26.0
45
4.0
1
3.20
ISO 7089
Web link
PDF Web Link
min 200
316L High Mo (EN 1.4432, 1.4436, 1.4435)
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Komprimierte Darstellung anzeigen (13 konfigurierbare Produkte)
KurztextUnterlegscheibe ISO 7089
Letzte Änderung28.04.2023 11:27:36
Einheit

Klassifikationen

Nach Funktionalität

BYFUNC_LOCKING Verriegeln
BYFUNC_READJUSTING Verstellen
BYFUNC_POSITIONING Positionieren
BYFUNC_ARRESTING Arretieren
BYFUNC_RESTING Rasten
BYFUNC_INDEXING Indexieren

ICS

21.060.30 Unterlegscheiben. Sicherungselemente

CNS

CNSERPBASE Sachmerkmal Eigenschaften
CNSPHYPROP Physikalische Eigenschaften

ECLASS 14.0

23-09-03-90 Sicherungselement (Schraube, Mutter, nicht spezifiziert)
23-09-05-90 Scheiben planparallel (nicht spezifiziert)

ECLASS 11.1

23-09-01-02 Scheibe (plan, ballig, eckig)
23-09-01-01 Ring (plan, ballig, rund)

ECLASS 11.0

23-09-01-02 Scheibe (plan, ballig, eckig)
23-09-01-01 Ring (plan, ballig, rund)

ECLASS 10.1

23-09-01-02 Scheibe (plan, ballig, eckig)
23-09-01-01 Scheibe, Ring (plan, ballig, rund)

ECLASS 9.1

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 9.0

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 8.1

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 8.0

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 7.1

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 7.0

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 6.2

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 6.1

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 6.0

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 5.1

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Ausgabe der Maßnorm2000-11

ECLASS 5.0

23-09-01-01 Scheibe, Ring (plan, ballig, rund)
Maßnorm Ausgabe2000-11

ETIM 10.0

EC000098 Unterlegscheibe
EC002394 Vierkantscheibe keilförmig für U-Profil

ETIM 8.0

EC000098 Unterlegscheibe
EC002394 Vierkantscheibe keilförmig für U-Profil

ETIM 7.0

EC000098 Unterlegscheibe
EC002394 Vierkantscheibe keilförmig für U-Profil

ETIM 6.0

EC000098 Unterlegscheibe

PCon

WASHER Scheiben
Maßeinheitmm
Verbindungspunkt auf SchraubenseiteIP1
Verbindungspunkt auf MutternseiteIP2

Standards

ISO-7x-70x-ISO 7089 ISO 7089